Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the shear edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, , Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$1.2348 - $3.6189 Request the lead time here
M10
Black
HDPE
1-1.5
$0.6909 - $2.0289 Request the lead time here
M10
Black
HDPE
1-1.5
$0.9977 - $2.9378 Request the lead time here
M8
Black
HDPE
1-1.5
$1.0887 - $3.1932 1200 In stock
M8
Black
HDPE
1-1.5
$0.8729 - $2.5638 Request the lead time here
M10
Black
HDPE
1-1.5
$1.1831 - $3.467 Request the lead time here
M8
Black
HDPE
1-1.5
$0.8181 - $2.4059 188 In stock
M8
Black
HDPE
1-1.5
$1.1436 - $3.3453 Request the lead time here
M10
Black
HDPE
1-1.5
$1.2653 - $2.4605 1533 In stock
3/8 in
Black
HDPE;Steel
10-11
$1.1805 - $4.5863 Request the lead time here
Black
PA
16
$0.7499 - $10.5363 2582 In stock
Natural
PA
16
$14.0475 - $28.9071 8 In stock
Black
PA;Brass
$15.7127 - $32.339 Request the lead time here
Black
PA;Brass
$0.5459 - $1.0554 7325 In stock
1/4 in
Black
HDPE;Steel
16-18
$0.9044 - $1.7565 4197 In stock
5/16 in
Black
HDPE;Steel
10-11
$0.5841 - $8.2065 5905 In stock
Natural
PA
16
$2.457 - $15.9101 25185 In stock
Natural
Steel
16-18
$2.9355 - $19.0187 2269 In stock
Natural
Steel
16-18
$14.868 - $30.623 Request the lead time here
Black
PA;Brass
$14.7474 - $30.3588 Request the lead time here
Black
PA;Brass
  • of 5
Threaded Insert M10 60.0 mm 30.0 mm HDPE Black

498609

Price Range
$3.6189 - $1.2348

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M10 30.0 mm 20.0 mm HDPE Black

498599

Price Range
$2.0289 - $0.6909

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M8 50.0 mm 25.0 mm HDPE Black

498604

Price Range
$2.9378 - $0.9977

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M8 50.0 mm 30.0 mm HDPE Black

498606

Price Range
$3.1932 - $1.0887

Stock Levels
1200 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M10 40.0 mm 30.0 mm HDPE Black

498603

Price Range
$2.5638 - $0.8729

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M8 60.0 mm 30.0 mm HDPE Black

498608

Price Range
$3.467 - $1.1831

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M8 40.0 mm 30.0 mm HDPE Black

498602

Price Range
$2.4059 - $0.8181

Stock Levels
188 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M10 50.0 mm 30.0 mm HDPE Black

498607

Price Range
$3.3453 - $1.1436

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Square Glide - Thread Size - 3/8 in ; ;

SQM0850A

Price Range
$2.4605 - $1.2653

Stock Levels
1533 In stock
Attributes
  • Compatible Tube Gauge
    10-11
  • Threaded Centre
    Y
  • Thread Size
    3/8 in
  • Colour
    Black
  • Material
    HDPE;Steel
Square Glide - ; ;

STI1215B

Price Range
$4.5863 - $1.1805

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Centre
    Y
  • Colour
    Black
  • Material
    PA
  • Finish
    Polished
Square Glide - ; ;

STI1270A

Price Range
$10.5363 - $0.7499

Stock Levels
2582 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Centre
    Y
  • Colour
    Natural
  • Material
    PA
  • Finish
    Polished
Square Glide - ; ;

1286360

Price Range
$28.9071 - $14.0475

Stock Levels
8 In stock
Attributes
  • Threaded Centre
    Y
  • Colour
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push Fit
Square Glide - ; ;

1286364

Price Range
$32.339 - $15.7127

Stock Levels
Request the lead time here
Attributes
  • Threaded Centre
    Y
  • Colour
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push Fit
Square Glide - Thread Size - 1/4 in ; ;

SQM0300A

Price Range
$1.0554 - $0.5459

Stock Levels
7325 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Centre
    Y
  • Thread Size
    1/4 in
  • Colour
    Black
  • Material
    HDPE;Steel
Square Glide - Thread Size - 5/16 in ; ;

SQM0550A

Price Range
$1.7565 - $0.9044

Stock Levels
4197 In stock
Attributes
  • Compatible Tube Gauge
    10-11
  • Threaded Centre
    Y
  • Thread Size
    5/16 in
  • Colour
    Black
  • Material
    HDPE;Steel
Square Glide - ; ;

STI1220A

Price Range
$8.2065 - $0.5841

Stock Levels
5905 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Centre
    Y
  • Colour
    Natural
  • Material
    PA
  • Finish
    Polished
Square Glide - ; ;

TAS240A

Price Range
$15.9101 - $2.457

Stock Levels
25185 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Centre
    Y
  • Colour
    Natural
  • Material
    Steel
  • Finish
    Zinc Plated
Square Glide - ; ;

TAS470A

Price Range
$19.0187 - $2.9355

Stock Levels
2269 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Centre
    Y
  • Colour
    Natural
  • Material
    Steel
  • Finish
    Zinc Plated
Square Glide - ; ;

1286361

Price Range
$30.623 - $14.868

Stock Levels
Request the lead time here
Attributes
  • Threaded Centre
    Y
  • Colour
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push Fit
Square Glide - ; ;

1286365

Price Range
$30.3588 - $14.7474

Stock Levels
Request the lead time here
Attributes
  • Threaded Centre
    Y
  • Colour
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push Fit