Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the shear edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.
Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Thread Size | Colour | Material | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| SQM0150A | $0.4871 - $0.9453 | 986 In stock |
|
1/4 in
|
Black
|
HDPE;Steel
|
16-18
|
|
| $0.6743 - $1.3137 | 3404 In stock |
|
5/16 in
|
Black
|
HDPE;Steel
|
12-14
|
||
| $0.5942 - $1.1562 | 3964 In stock |
|
1/4 in
|
Black
|
HDPE;Steel
|
16-18
|
||
| $0.8666 - $1.6851 | 3935 In stock |
|
1/4 in
|
Black
|
HDPE;Steel
|
10-11
|
||
| $0.8643 - $1.676 | 2275 In stock |
|
5/16 in
|
Black
|
HDPE;Steel
|
12-14
|
||
| $1.1717 - $2.2796 | 450 In stock |
|
3/8 in
|
Black
|
HDPE;Steel
|
16-18
|
||
| $0.5841 - $8.2065 | 4905 In stock |
|
|
Natural
|
PA
|
16
|
||
| $2.457 - $15.9101 | 25185 In stock |
|
|
Natural
|
Steel
|
16-18
|
||
| $14.7474 - $30.3588 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $16.6058 - $34.1867 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $16.6782 - $34.3188 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $13.3233 - $27.4188 | 735 In stock |
|
|
Black
|
PA;Brass
|
16
|
||
| $13.3233 - $27.4188 | 49 In stock |
|
|
Black
|
PA;Brass
|
11
|
||
| $15.4233 - $31.7394 | 110 In stock |
|
|
Black
|
PA;Brass
|
16
|
||
| $1.2653 - $2.4605 | 1533 In stock |
|
3/8 in
|
Black
|
HDPE;Steel
|
10-11
|
||
| $0.7499 - $10.5363 | 2582 In stock |
|
|
Natural
|
PA
|
16
|
||
| $2.6286 - $17.0045 | 1120 In stock |
|
|
Natural
|
Steel
|
16-18
|
||
| $14.0475 - $28.9071 | 8 In stock |
|
|
Black
|
PA;Brass
|
|
||
| $15.7127 - $32.339 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $16.0989 - $33.1308 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue