Quantity | Unit price |
---|---|
50 - 249 | $1.8071 |
250 - 999 | $1.2636 |
1000 - 1999 | $0.7231 |
2000 - 2999 | $0.6878 |
3000 - 3999 | $0.6494 |
4000 + | $0.614 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Wall Thickness | 1.5 mm |
---|---|
Maximum Compatible Wall Thickness | 0.059 in |
Compatible Tube Gauge | 1-1.5 |
Thread Size | M8 |
Colour | Black |
Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue