Quantity | Unit price |
---|---|
1 - 99 | $6.7004 |
100 - 199 | $3.3501 |
200 - 999 | $1.3377 |
1000 - 9999 | $0.5951 |
10000 - 19999 | $0.5676 |
20000 - 29999 | $0.5354 |
30000 + | $0.5078 |
Internal Distance Across Flats | 21 mm |
---|---|
Internal Distance Across Flats | 0.827 in |
Nominal Head Size | 24 mm |
Nominal Head Size | 0.945 in |
Overall Diameter | 31.5 mm |
Overall Diameter | 1.240 in |
Overall Height | 19.5 mm |
Overall Height | 0.768 in |
Threaded Length | 12 mm |
Threaded Length | 0.472 in |
Compatible Thread Sizes (All) | 1-14 |
Compatible Thread Standard (All) | UNF |
Material | Nylon |
Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue