Menu Search

Threaded Round Tube Inserts

In stock

Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, Black, Zinc

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$16.6737 - $32.4149 Request the lead time here
1/2-13
Black
PA;Brass
16
$14.6451 - $28.4505 Request the lead time here
5/8-11
Black
PA;Brass
16
$0.6059 - $3.704 1996 In stock
5/16 - 18
Black
HDPE;Steel
16-18
$0.523 - $3.1871 Request the lead time here
1/4 - 20
Black
HDPE;Steel
12-14
$0.5486 - $3.3307 4391 In stock
1/4 - 20
Black
HDPE;Steel
12-14
$0.6548 - $3.991 1000 In stock
5/16 - 18
Black
HDPE;Steel
16-18
$0.87 - $5.3406 3541 In stock
5/16 - 18
Black
HDPE;Steel
12-14
$14.4353 - $29.7147 Request the lead time here
M16
Black
PA;Brass
$15.3678 - $31.6278 24 In stock
M10
Black
PA;Brass
$17.0235 - $35.0712 Request the lead time here
M12
Black
PA;Brass
$2.1089 - $12.8886 3000 In stock
5/16 - 18
Steel
16-18
$14.4353 - $29.7147 Request the lead time here
M10
Black
PA;Brass
$15.1814 - $31.2453 Request the lead time here
M12
Black
PA;Brass
$17.5368 - $36.0917 Request the lead time here
M16
Black
PA;Brass
$0.6764 - $2.775 Request the lead time here
1/4 - 20
Natural
HDPE
18
$16.6737 - $32.4149 Request the lead time here
1/2-13
Black
PA;Brass
12
$0.4682 - $2.8658 8375 In stock
1/4 - 20
Black
HDPE;Steel
16-18
$16.9304 - $32.9046 Request the lead time here
5/8-11
Black
PA;Brass
12
$0.7697 - $4.709 Request the lead time here
5/16 - 20
Black
HDPE;Steel
10-11
$0.8329 - $5.1109 2621 In stock
3/8 - 16
Black
HDPE;Steel
16-18
  • of 4
Round Glide - ; Thread Size - 1/2-13 ;

RDH0350A

Price Range
$32.4149 - $16.6737

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    1/2-13
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/8-11 ;

RDH0200A

Price Range
$28.4505 - $14.6451

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    5/8-11
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM0350A

Price Range
$3.704 - $0.6059

Stock Levels
1996 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0200A

Price Range
$3.1871 - $0.523

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0400A

Price Range
$3.3307 - $0.5486

Stock Levels
4391 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM0600A

Price Range
$3.991 - $0.6548

Stock Levels
1000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM0800A

Price Range
$5.3406 - $0.87

Stock Levels
3541 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - M16 ;

1286379

Price Range
$29.7147 - $14.4353

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - M10 ;

1286387

Price Range
$31.6278 - $15.3678

Stock Levels
24 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - M12 ;

1286391

Price Range
$35.0712 - $17.0235

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - 5/16 - 18 ;

TAR240A

Price Range
$12.8886 - $2.1089

Stock Levels
3000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - M10 ;

1286380

Price Range
$29.7147 - $14.4353

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - M12 ;

1286384

Price Range
$31.2453 - $15.1814

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - M16 ;

1286392

Price Range
$36.0917 - $17.5368

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - 1/4 - 20 ;

LRT1100A

Price Range
$2.775 - $0.6764

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4 - 20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 1/2-13 ;

RDH0550A

Price Range
$32.4149 - $16.6737

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    1/2-13
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0150A

Price Range
$2.8658 - $0.4682

Stock Levels
8375 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/8-11 ;

RDH0600A

Price Range
$32.9046 - $16.9304

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    5/8-11
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/16 - 20 ;

RDM0550A

Price Range
$4.709 - $0.7697

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    10-11
  • Thread Size
    5/16 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8 - 16 ;

RDM0750A

Price Range
$5.1109 - $0.8329

Stock Levels
2621 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel