Menu Search

Threaded Round Tube Inserts

In stock

Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, Black, Zinc

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$0.6414 - $2.8218 4000 In stock
1/4-20
Natural
HDPE
18
$0.9654 - $3.7548 Request the lead time here
1/4-20
Natural
HDPE
16
$16.394 - $31.9019 Request the lead time here
3/8-16
Black
PA;Brass
16
$16.394 - $31.9019 Request the lead time here
3/8-16
Black
PA;Brass
12
$16.9304 - $32.9046 Request the lead time here
5/8-11
Black
PA;Brass
12
$0.5888 - $3.5892 4748 In stock
1/4 - 20
Black
HDPE;Steel
16-18
$0.80 - $11.2403 Request the lead time here
1/4-20
Natural
HDPE
18
$0.7555 - $4.6228 1507 In stock
5/16 - 18
Black
HDPE;Steel
16-18
$0.5713 - $3.5316 3375 In stock
5/16 - 18
Black
HDPE;Steel
12-14
$0.7876 - $4.819 460 In stock
3/8 - 16
Black
HDPE;Steel
16-18
$1.1372 - $6.9349 282 In stock
3/8 - 16
Black
HDPE;Steel
16-18
$0.8329 - $5.1109 2621 In stock
3/8 - 16
Black
HDPE;Steel
16-18
$0.991 - $6.0584 2850 In stock
3/8 - 16
Black
HDPE;Steel
16-18
$1.4849 - $9.073 1336 In stock
3/8 - 16
Black
HDPE;Steel
14-16
$1.7388 - $10.6555 2000 In stock
1/4 - 20
Steel
16-18
$15.1814 - $31.2453 Request the lead time here
M12
Black
PA;Brass
$17.0235 - $35.0712 Request the lead time here
M20
Black
PA;Brass
$17.5368 - $36.0917 Request the lead time here
M16
Black
PA;Brass
$15.6012 - $32.138 Request the lead time here
M16
Black
PA;Brass
$0.3615 - $1.4855 Request the lead time here
1/4-20
Black
HDPE
18
  • of 4
Round Glide - ; Thread Size - 1/4-20 ;

LRT1110A

Price Range
$2.8218 - $0.6414

Stock Levels
4000 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 1/4-20 ;

LRT1130A

Price Range
$3.7548 - $0.9654

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 3/8-16 ;

RDH0300A

Price Range
$31.9019 - $16.394

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 3/8-16 ;

RDH0500A

Price Range
$31.9019 - $16.394

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/8-11 ;

RDH0600A

Price Range
$32.9046 - $16.9304

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    5/8-11
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0300A

Price Range
$3.5892 - $0.5888

Stock Levels
4748 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

LRT1120A

Price Range
$11.2403 - $0.80

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM0700A

Price Range
$4.6228 - $0.7555

Stock Levels
1507 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM0450A

Price Range
$3.5316 - $0.5713

Stock Levels
3375 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8 - 16 ;

RDM0650A

Price Range
$4.819 - $0.7876

Stock Levels
460 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8 - 16 ;

RDM0950A

Price Range
$6.9349 - $1.1372

Stock Levels
282 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8 - 16 ;

RDM0750A

Price Range
$5.1109 - $0.8329

Stock Levels
2621 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8 - 16 ;

RDM1100A

Price Range
$6.0584 - $0.991

Stock Levels
2850 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8 - 16 ;

RDM2050A

Price Range
$9.073 - $1.4849

Stock Levels
1336 In stock
Attributes
  • Compatible Tube Gauge
    14-16
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR010A

Price Range
$10.6555 - $1.7388

Stock Levels
2000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - M12 ;

1286384

Price Range
$31.2453 - $15.1814

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - M20 ;

1286390

Price Range
$35.0712 - $17.0235

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - M16 ;

1286392

Price Range
$36.0917 - $17.5368

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - M16 ;

1286389

Price Range
$32.138 - $15.6012

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - 1/4-20 ;

LRT1100B

Price Range
$1.4855 - $0.3615

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene