Menu Search

Threaded Round Tube Inserts

In stock

Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, Black, Zinc

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$0.6414 - $2.8218 4000 In stock
1/4-20
Natural
HDPE
18
$14.132 - $27.4713 Request the lead time here
3/8-16
Black
PA;Brass
16
$16.394 - $31.9019 Request the lead time here
3/8-16
Black
PA;Brass
16
$16.394 - $31.9019 Request the lead time here
3/8-16
Black
PA;Brass
12
$0.87 - $5.3406 3541 In stock
5/16 - 18
Black
HDPE;Steel
12-14
$0.5888 - $3.5892 4748 In stock
1/4 - 20
Black
HDPE;Steel
16-18
$0.6119 - $3.7328 7939 In stock
1/4 - 20
Black
HDPE;Steel
10-11
$1.8186 - $11.102 7825 In stock
1/4 - 20
Steel
16-18
$2.1089 - $12.8886 3000 In stock
5/16 - 18
Steel
16-18
$1.3956 - $8.5277 250 In stock
5/16 - 18
Black
HDPE;Steel
14-16
$1.1511 - $2.1746 5773 In stock
1/4-20
Natural
Nylon
16
$2.0292 - $12.4102 7000 In stock
1/4 - 20
Steel
16-18
$14.7384 - $30.3527 Request the lead time here
M16
Black
PA;Brass
$16.6737 - $34.3059 Request the lead time here
M20
Black
PA;Brass
$17.0235 - $35.0712 Request the lead time here
M20
Black
PA;Brass
$0.80 - $11.2403 Request the lead time here
1/4-20
Natural
HDPE
18
$16.6737 - $32.4149 Request the lead time here
1/2-13
Black
PA;Brass
16
$0.4682 - $2.8658 8375 In stock
1/4 - 20
Black
HDPE;Steel
16-18
$0.6059 - $3.704 1996 In stock
5/16 - 18
Black
HDPE;Steel
16-18
$15.1814 - $31.2453 Request the lead time here
M10
Black
PA;Brass
  • of 4
Round Glide - ; Thread Size - 1/4-20 ;

LRT1110A

Price Range
$2.8218 - $0.6414

Stock Levels
4000 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 3/8-16 ;

RDH0100A

Price Range
$27.4713 - $14.132

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 3/8-16 ;

RDH0300A

Price Range
$31.9019 - $16.394

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 3/8-16 ;

RDH0500A

Price Range
$31.9019 - $16.394

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM0800A

Price Range
$5.3406 - $0.87

Stock Levels
3541 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0300A

Price Range
$3.5892 - $0.5888

Stock Levels
4748 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0500A

Price Range
$3.7328 - $0.6119

Stock Levels
7939 In stock
Attributes
  • Compatible Tube Gauge
    10-11
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR020A

Price Range
$11.102 - $1.8186

Stock Levels
7825 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 5/16 - 18 ;

TAR240A

Price Range
$12.8886 - $2.1089

Stock Levels
3000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM2000A

Price Range
$8.5277 - $1.3956

Stock Levels
250 In stock
Attributes
  • Compatible Tube Gauge
    14-16
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

RTI1210A

Price Range
$2.1746 - $1.1511

Stock Levels
5773 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR040A

Price Range
$12.4102 - $2.0292

Stock Levels
7000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - M16 ;

1286382

Price Range
$30.3527 - $14.7384

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - M20 ;

1286386

Price Range
$34.3059 - $16.6737

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - M20 ;

1286390

Price Range
$35.0712 - $17.0235

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - 1/4-20 ;

LRT1120A

Price Range
$11.2403 - $0.80

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 1/2-13 ;

RDH0350A

Price Range
$32.4149 - $16.6737

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    1/2-13
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0150A

Price Range
$2.8658 - $0.4682

Stock Levels
8375 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM0350A

Price Range
$3.704 - $0.6059

Stock Levels
1996 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - M10 ;

1286383

Price Range
$31.2453 - $15.1814

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured