Menu Search

Threaded Round Tube Inserts

In stock

Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, Black, Zinc

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$0.991 - $6.0584 4259 In stock
3/8 - 16
Black
HDPE;Steel
12-14
$0.991 - $6.0584 1463 In stock
5/16 - 18
Black
HDPE;Steel
12-14
$0.7555 - $4.6228 1507 In stock
5/16 - 18
Black
HDPE;Steel
16-18
$0.9654 - $3.7548 Request the lead time here
1/4-20
Natural
HDPE
16
$0.4682 - $2.8658 8375 In stock
1/4 - 20
Black
HDPE;Steel
16-18
$0.7697 - $4.709 Request the lead time here
5/16 - 20
Black
HDPE;Steel
10-11
$0.6414 - $2.8218 4000 In stock
1/4-20
Natural
HDPE
18
$0.8329 - $5.1109 2621 In stock
3/8 - 16
Black
HDPE;Steel
16-18
$0.6548 - $3.991 1000 In stock
5/16 - 18
Black
HDPE;Steel
16-18
$0.6764 - $2.775 Request the lead time here
1/4-20
Natural
HDPE
18
$0.9492 - $3.6846 15995 In stock
1/4-20
Natural
HDPE
18
$0.5026 - $3.0437 4131 In stock
1/4 - 20
Black
HDPE;Steel
16-18
$0.5888 - $3.5892 4748 In stock
1/4 - 20
Black
HDPE;Steel
16-18
$0.3615 - $1.4855 Request the lead time here
1/4-20
Black
HDPE
18
$0.6059 - $3.704 1996 In stock
5/16 - 18
Black
HDPE;Steel
16-18
$0.523 - $3.1871 11579 In stock
1/4 - 20
Black
HDPE;Steel
10-11
$0.5713 - $3.5316 3375 In stock
5/16 - 18
Black
HDPE;Steel
12-14
$0.7876 - $4.819 460 In stock
3/8 - 16
Black
HDPE;Steel
16-18
$1.1372 - $6.9349 282 In stock
3/8 - 16
Black
HDPE;Steel
16-18
$0.991 - $6.0584 2850 In stock
3/8 - 16
Black
HDPE;Steel
16-18
  • of 2
Round Glide - ; Thread Size - 3/8 - 16 ;

RDM1200A

Price Range
$6.0584 - $0.991

Stock Levels
4259 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM1150A

Price Range
$6.0584 - $0.991

Stock Levels
1463 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM0700A

Price Range
$4.6228 - $0.7555

Stock Levels
1507 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

LRT1130A

Price Range
$3.7548 - $0.9654

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0150A

Price Range
$2.8658 - $0.4682

Stock Levels
8375 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16 - 20 ;

RDM0550A

Price Range
$4.709 - $0.7697

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    10-11
  • Thread Size
    5/16 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

LRT1110A

Price Range
$2.8218 - $0.6414

Stock Levels
4000 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 3/8 - 16 ;

RDM0750A

Price Range
$5.1109 - $0.8329

Stock Levels
2621 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM0600A

Price Range
$3.991 - $0.6548

Stock Levels
1000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

LRT1100A

Price Range
$2.775 - $0.6764

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 1/4-20 ;

LRT1140A

Price Range
$3.6846 - $0.9492

Stock Levels
15995 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0100A

Price Range
$3.0437 - $0.5026

Stock Levels
4131 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0300A

Price Range
$3.5892 - $0.5888

Stock Levels
4748 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

LRT1100B

Price Range
$1.4855 - $0.3615

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM0350A

Price Range
$3.704 - $0.6059

Stock Levels
1996 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0250A

Price Range
$3.1871 - $0.523

Stock Levels
11579 In stock
Attributes
  • Compatible Tube Gauge
    10-11
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM0450A

Price Range
$3.5316 - $0.5713

Stock Levels
3375 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8 - 16 ;

RDM0650A

Price Range
$4.819 - $0.7876

Stock Levels
460 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8 - 16 ;

RDM0950A

Price Range
$6.9349 - $1.1372

Stock Levels
282 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8 - 16 ;

RDM1100A

Price Range
$6.0584 - $0.991

Stock Levels
2850 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel