Menu Search

Threaded Round Tube Inserts

In stock

Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, Black, Zinc

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$16.9677 - $33.0185 Request the lead time here
3/8-16
Black
Glass Filled Nylon
12
$0.5163 - $1.0076 4131 In stock
1/4-20
Black
HDPE
16-18
$0.6101 - $1.1829 3748 In stock
1/4-20
Black
HDPE
16-18
$15.2543 - $31.415 Request the lead time here
M16
Black
Glass Filled Nylon
$17.2574 - $35.5067 Request the lead time here
M20
Black
Glass Filled Nylon
$17.6193 - $36.2987 Request the lead time here
M20
Black
Glass Filled Nylon
$15.1577 - $29.4462 Request the lead time here
5/8-11
Black
Glass Filled Nylon
16
$17.5229 - $34.0563 Request the lead time here
5/8-11
Black
Glass Filled Nylon
12
$0.5406 - $1.0493 Request the lead time here
1/4-20
Black
HDPE
12-14
$0.6743 - $1.3137 1000 In stock
5/16-18
Black
HDPE
16-18
$0.9044 - $1.7537 3541 In stock
5/16-18
Black
HDPE
12-14
$1.0245 - $1.9944 1463 In stock
5/16-18
Black
HDPE
12-14
$0.7803 - $2.1647 14126 In stock
1/4-20
Natural
Nylon
17
$1.7997 - $11.0283 2000 In stock
1/4 - 20
Steel
16-18
$14.9405 - $30.7547 Request the lead time here
M16
Black
Glass Filled Nylon
$15.9057 - $32.7348 24 In stock
M10
Black
Glass Filled Nylon
$0.6341 - $1.2333 7939 In stock
1/4-20
Black
HDPE
10-11
$0.7839 - $1.5215 1507 In stock
5/16-18
Black
HDPE
16-18
$1.0245 - $1.9944 1720 In stock
5/16-18
Black
HDPE
16-18
$1.4445 - $2.8083 250 In stock
5/16-18
Black
HDPE
14-16
  • of 4
Round Glide - ; Thread Size - 3/8-16 ;

RDH0500A

Price Range
$33.0185 - $16.9677

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0100A

Price Range
$1.0076 - $0.5163

Stock Levels
4131 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

RDM0300A

Price Range
$1.1829 - $0.6101

Stock Levels
3748 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - M16 ;

1286382

Price Range
$31.415 - $15.2543

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M20 ;

1286386

Price Range
$35.5067 - $17.2574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M20 ;

1286390

Price Range
$36.2987 - $17.6193

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 5/8-11 ;

RDH0200A

Price Range
$29.4462 - $15.1577

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    5/8-11
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/8-11 ;

RDH0600A

Price Range
$34.0563 - $17.5229

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    5/8-11
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0200A

Price Range
$1.0493 - $0.5406

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0600A

Price Range
$1.3137 - $0.6743

Stock Levels
1000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0800A

Price Range
$1.7537 - $0.9044

Stock Levels
3541 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM1150A

Price Range
$1.9944 - $1.0245

Stock Levels
1463 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

RTI1100A

Price Range
$2.1647 - $0.7803

Stock Levels
14126 In stock
Attributes
  • Compatible Tube Gauge
    17
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR010A

Price Range
$11.0283 - $1.7997

Stock Levels
2000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - M16 ;

1286379

Price Range
$30.7547 - $14.9405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M10 ;

1286387

Price Range
$32.7348 - $15.9057

Stock Levels
24 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0500A

Price Range
$1.2333 - $0.6341

Stock Levels
7939 In stock
Attributes
  • Compatible Tube Gauge
    10-11
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0700A

Price Range
$1.5215 - $0.7839

Stock Levels
1507 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM1050A

Price Range
$1.9944 - $1.0245

Stock Levels
1720 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM2000A

Price Range
$2.8083 - $1.4445

Stock Levels
250 In stock
Attributes
  • Compatible Tube Gauge
    14-16
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel