Menu Search

Threaded Round Tube Inserts

In stock

Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, Black, Zinc

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$2.2596 - $13.8218 2480 In stock
1/4 - 20
Steel
16-18
$2.3714 - $15.3207 Request the lead time here
5/16 - 18
Steel
16-18
$0.7839 - $1.5215 1507 In stock
5/16-18
Black
HDPE
16-18
$1.0245 - $1.9944 1720 In stock
5/16-18
Black
HDPE
16-18
$1.4445 - $2.8083 250 In stock
5/16-18
Black
HDPE
14-16
$1.127 - $2.1291 5773 In stock
1/4-20
Natural
Nylon
16
$2.1002 - $12.8445 7000 In stock
1/4 - 20
Steel
16-18
$2.655 - $17.2026 Request the lead time here
5/16 - 18
Steel
16-18
$0.7476 - $2.0735 4000 In stock
1/4-20
Natural
HDPE
18
$15.1577 - $29.4462 Request the lead time here
5/8-11
Black
Glass Filled Nylon
16
$17.5229 - $34.0563 Request the lead time here
5/8-11
Black
Glass Filled Nylon
16
$17.5229 - $34.0563 Request the lead time here
5/8-11
Black
Glass Filled Nylon
12
$0.5406 - $1.0493 Request the lead time here
1/4-20
Black
HDPE
12-14
$18.7056 - $36.3732 Request the lead time here
3/4-10
Black
Glass Filled Nylon
16
$18.7056 - $36.3732 Request the lead time here
3/4-10
Black
Glass Filled Nylon
12
$0.5432 - $1.0523 11579 In stock
1/4-20
Black
HDPE
10-11
$1.8822 - $11.4906 7825 In stock
1/4 - 20
Steel
16-18
$2.1827 - $13.3397 2000 In stock
5/16 - 18
Steel
16-18
$3.2585 - $21.074 1011 In stock
3/8 - 16
Steel
16-18
$14.9405 - $30.7547 Request the lead time here
M10
Black
Glass Filled Nylon
  • of 4
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR030A

Price Range
$13.8218 - $2.2596

Stock Levels
2480 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 5/16 - 18 ;

TAR260A

Price Range
$15.3207 - $2.3714

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 5/16-18 ;

RDM0700A

Price Range
$1.5215 - $0.7839

Stock Levels
1507 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM1050A

Price Range
$1.9944 - $1.0245

Stock Levels
1720 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM2000A

Price Range
$2.8083 - $1.4445

Stock Levels
250 In stock
Attributes
  • Compatible Tube Gauge
    14-16
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

RTI1210A

Price Range
$2.1291 - $1.127

Stock Levels
5773 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR040A

Price Range
$12.8445 - $2.1002

Stock Levels
7000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 5/16 - 18 ;

TAR270A

Price Range
$17.2026 - $2.655

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 1/4-20 ;

LRT1110A

Price Range
$2.0735 - $0.7476

Stock Levels
4000 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 5/8-11 ;

RDH0200A

Price Range
$29.4462 - $15.1577

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    5/8-11
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/8-11 ;

RDH0400A

Price Range
$34.0563 - $17.5229

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    5/8-11
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/8-11 ;

RDH0600A

Price Range
$34.0563 - $17.5229

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    5/8-11
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0200A

Price Range
$1.0493 - $0.5406

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/4-10 ;

RDH0450A

Price Range
$36.3732 - $18.7056

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/4-10
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 3/4-10 ;

RDH0650A

Price Range
$36.3732 - $18.7056

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    3/4-10
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0250A

Price Range
$1.0523 - $0.5432

Stock Levels
11579 In stock
Attributes
  • Compatible Tube Gauge
    10-11
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR020A

Price Range
$11.4906 - $1.8822

Stock Levels
7825 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 5/16 - 18 ;

TAR240A

Price Range
$13.3397 - $2.1827

Stock Levels
2000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 3/8 - 16 ;

TAR470A

Price Range
$21.074 - $3.2585

Stock Levels
1011 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - M10 ;

1286380

Price Range
$30.7547 - $14.9405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass