Quantity | Unit price |
---|---|
1 - 62 | $4.6818 |
63 - 124 | $2.1257 |
125 - 249 | $1.4891 |
250 - 1249 | $0.8499 |
1250 - 2499 | $0.8079 |
2500 - 3749 | $0.7658 |
3750 - 4999 | $0.7235 |
5000 + | $0.681 |
Colour | Black |
---|---|
Compatible Thread Sizes (All) | 5/16-18 |
Finish | Zinc Plated |
Fitting Style | Ribbed |
Full Material | High Density Polyethylene;Steel |
Head Shape | Rectangular |
Material | HDPE;Steel |
Threaded Centre | Yes |
Maximum Gauge Size | 16.0 mm |
Maximum Gauge Size | 16.0 mm |
Minimum Gauge Size | 14.0 mm |
Minimum Gauge Size | 0.551 in |
Compatible Tube Gauge | 14-16 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue