Quantity | Unit price |
---|---|
1 - 99 | $33.1046 |
100 - 199 | $16.5524 |
200 - 999 | $6.6122 |
1000 - 9999 | $2.9511 |
10000 - 19999 | $2.7959 |
20000 - 29999 | $2.6405 |
30000 + | $2.5074 |
Overall Diameter | 53.8 mm |
---|---|
Overall Diameter | 2.120 in |
Overall Height | 20.3 mm |
Overall Height | 0.800 in |
Threaded Length | 14 mm |
Threaded Length | 0.550 in |
Thread Length | 14 mm |
Thread Length | 0.550 in |
Colour | Red |
Compatible Thread Sizes (All) | 1-27/32-14 |
Compatible Thread Standard | UNJ |
Compatible Thread Standard | UNJS |
Compatible Thread Standard (All) | UNJ, UNJS |
Fitting Style | Threaded |
Full Material | High Density Polyethylene |
Material | HDPE |
Thread Engagement | Fully Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue