Menu Search

Threaded Protection Plugs - UNF Threads

In stock

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: PP, Nylon, HDPE, LDPE
  • Colour: Yellow, Black, Natural, Blue, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Compatible Thread Sizes (All) View
$0.1713 - $1.0469 1214 In stock
UNF Threads
1-14
$0.1476 - $0.9026 17662 In stock
UNF Threads
$0.7784 - $1.9463 Request the lead time here
UNF Threads
1-5/16-12
BL7C $0.3893 - $2.3789 20 In stock
UNF Threads
3/4-16
$0.6431 - $3.9296 12488 In stock
UNF Threads
5/8-18
$0.128 - $0.7814 5075 In stock
UNF Threads
9/16-18
$0.2282 - $1.3944 9193 In stock
UNF Threads
1-3/16-12
$0.1677 - $1.0247 4825 In stock
UNF Threads
13/16-16
$0.248 - $1.5147 3893 In stock
UNF Threads
5/16-18
$0.1244 - $0.1934 10000 In stock
UNF Threads
7/16" x 20
$0.1746 - $0.2715 5000 In stock
UNF Threads
M10
  • of 4
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 1-14 Fully Threaded

TF40A

Price Range
$1.0469 - $0.1713

Stock Levels
1214 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-14
  • Overall Diameter
    1.160 in
  • Material
    PE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads

TMO105A

Price Range
$0.9026 - $0.1476

Stock Levels
17662 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    0.720 in
  • Material
    HDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 1-5/16-12 Fully Threaded

BL12B

Price Range
$1.9463 - $0.7784

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Overall Diameter
    1.610 in
  • Overall Height
    1.080 in
  • Material
    Nylon
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 3/4-16 Fully Threaded

BL7C

Price Range
$2.3789 - $0.3893

Stock Levels
20 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    3/4-16
  • Overall Diameter
    0.940 in
  • Overall Height
    0.800 in
  • Material
    Nylon
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 5/8-18 Fully Threaded

FP110A

Price Range
$3.9296 - $0.6431

Stock Levels
12488 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    5/8-18
  • Overall Diameter
    0.813 in
  • Overall Height
    0.538 in
  • Material
    PP
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 9/16-18 Fully Threaded

TF10A

Price Range
$0.7814 - $0.128

Stock Levels
5075 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    9/16-18
  • Overall Diameter
    0.690 in
  • Material
    PE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 1-3/16-12 Fully Threaded

TF50A

Price Range
$1.3944 - $0.2282

Stock Levels
9193 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Overall Diameter
    1.320 in
  • Material
    PE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 13/16-16 Fully Threaded

TF30A

Price Range
$1.0247 - $0.1677

Stock Levels
4825 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    13/16-16
  • Overall Diameter
    0.940 in
  • Material
    PE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 5/16-18 Fully Threaded

10498A

Price Range
$1.5147 - $0.248

Stock Levels
3893 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    5/16-18
  • Overall Diameter
    0.571 in
  • Overall Height
    0.472 in
  • Material
    LDPE
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 7/16" x 20

20598136

Price Range
$0.1934 - $0.1244

Stock Levels
10000 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/16" x 20
  • Overall Diameter
    0.677 in
  • Overall Height
    0.634 in
  • Material
    LDPE - PIR
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - M10

20598075

Price Range
$0.2715 - $0.1746

Stock Levels
5000 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    M10
  • Overall Diameter
    0.602 in
  • Overall Height
    0.575 in
  • Material
    LDPE - PIR