Menu Search

Threaded Protection Plugs - UNF Threads

In stock

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: PP, Nylon, HDPE, LDPE
  • Colour: Yellow, Black, Natural, Blue, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Compatible Thread Sizes (All) View
$0.248 - $1.5147 3893 In stock
UNF Threads
5/16-18
$0.2543 - $1.554 5153 In stock
UNF Threads
3/8-24
$0.3956 - $2.4174 9990 In stock
UNF Threads
5/8-18
$0.2915 - $1.7804 Request the lead time here
UNF Threads
7/16-24
$0.5864 - $3.5838 13000 In stock
UNF Threads
1-14
$0.3456 - $2.1117 1460 In stock
UNF Threads
$0.1755 - $1.0725 18140 In stock
UNF Threads
$0.3173 - $1.9383 Request the lead time here
UNF Threads
$0.9593 - $2.3939 Request the lead time here
UNF Threads
1-5/8-12
$0.4673 - $1.1652 1050 In stock
UNF Threads
7/8-14
$0.7122 - $1.7783 Request the lead time here
UNF Threads
1-3/16-12
  • of 4
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 5/16-18 Fully Threaded

10498A

Price Range
$1.5147 - $0.248

Stock Levels
3893 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    5/16-18
  • Overall Diameter
    0.571 in
  • Overall Height
    0.472 in
  • Material
    LDPE
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 3/8-24 Fully Threaded

10692A

Price Range
$1.554 - $0.2543

Stock Levels
5153 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    3/8-24
  • Overall Diameter
    0.539 in
  • Overall Height
    0.551 in
  • Material
    LDPE
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 5/8-18 Fully Threaded

10940A

Price Range
$2.4174 - $0.3956

Stock Levels
9990 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    5/8-18
  • Overall Diameter
    0.827 in
  • Overall Height
    0.583 in
  • Material
    LDPE
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 7/16-24 Fully Threaded

12031A

Price Range
$1.7804 - $0.2915

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/16-24
  • Overall Diameter
    0.701 in
  • Overall Height
    0.476 in
  • Material
    LDPE
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 1-14 Fully Threaded

12785A

Price Range
$3.5838 - $0.5864

Stock Levels
13000 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-14
  • Overall Diameter
    1.260 in
  • Overall Height
    0.701 in
  • Material
    LDPE
UNF Threads Threaded Protection Plug: UNF Threads

B10A

Price Range
$2.1117 - $0.3456

Stock Levels
1460 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    1.310 in
  • Material
    HDPE
  • Colour
    Blue
UNF Threads Threaded Protection Plug: UNF Threads

B5A

Price Range
$1.0725 - $0.1755

Stock Levels
18140 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    0.750 in
  • Material
    HDPE
  • Colour
    Blue
UNF Threads Threaded Protection Plug: UNF Threads

B9A

Price Range
$1.9383 - $0.3173

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    1.180 in
  • Material
    HDPE
  • Colour
    Blue
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 1-5/8-12 Fully Threaded

BL13G

Price Range
$2.3939 - $0.9593

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-5/8-12
  • Overall Diameter
    1.880 in
  • Overall Height
    1.160 in
  • Material
    Nylon
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 7/8-14 Fully Threaded

BL8B

Price Range
$1.1652 - $0.4673

Stock Levels
1050 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/8-14
  • Overall Diameter
    1.060 in
  • Overall Height
    0.890 in
  • Material
    Nylon
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 1-3/16-12 Fully Threaded

BL11E

Price Range
$1.7783 - $0.7122

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Overall Diameter
    1.500 in
  • Overall Height
    1.090 in
  • Material
    Nylon