| Quantity | Unit price |
|---|---|
| 50 - 599 | $1.6002 |
| 600 - 2999 | $0.7098 |
| 3000 + | $0.6389 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Thread Standard | UNF Threads |
|---|---|
| Compatible Thread Sizes (All) | 1-1/16-12 |
| Overall Diameter | 33.3 mm |
| Overall Diameter | 1.310 in |
| Overall Height | 25.4 mm |
| Overall Height | 1.000 in |
| Material | Nylon |
| Colour | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue