| Quantity | Unit price |
|---|---|
| 25 - 499 | $2.975 |
| 500 - 2499 | $1.2215 |
| 2500 - 12499 | $0.5409 |
| 12500 + | $0.4869 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Thread Standard | UNF Threads |
|---|---|
| Compatible Thread Sizes (All) | 13/16-16 |
| Overall Diameter | 1.051 in |
| Overall Diameter | 26.7 mm |
| Overall Height | 0.713 in |
| Overall Height | 18.1 mm |
| Material | LDPE |
| Colour | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue