| Quantity | Unit price |
|---|---|
| 25 - 799 | $3.3071 |
| 800 - 3999 | $1.4723 |
| 4000 + | $1.3251 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Thread Standard | UNF Threads |
|---|---|
| Compatible Thread Sizes (All) | 1-5/8-12 |
| Overall Diameter | 50.6 mm |
| Overall Diameter | 1.992 in |
| Overall Height | 17.3 mm |
| Overall Height | 0.681 in |
| Material | LDPE |
| Colour | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue