Quantity | Unit price |
---|---|
1 - 499 | $2.9292 |
500 - 999 | $1.4625 |
1000 - 4999 | $0.5859 |
5000 - 49999 | $0.2591 |
50000 - 99999 | $0.2477 |
100000 - 149999 | $0.2342 |
150000 + | $0.2213 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 5/16-24 |
Threaded Length | 7.4 mm |
Threaded Length | 0.291 in |
Overall Diameter | 14.8 mm |
Overall Diameter | 0.583 in |
Overall Height | 16 mm |
Overall Height | 0.630 in |
Material | LDPE |
Colour | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue