Quantity | Unit price |
---|---|
1 - 199 | $1.6022 |
200 - 999 | $0.8013 |
1000 - 4999 | $0.3197 |
5000 - 9999 | $0.1427 |
10000 - 89999 | $0.1355 |
90000 - 189999 | $0.1284 |
190000 + | $0.1211 |
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | 7/16-20 UNF,M10 x 1,M10 x 1.5,1/8-27 BSP,1/8-28 NPT |
Overall Diameter | 11.1 mm |
Overall Diameter | 0.438 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue