| Quantity | Unit price |
|---|---|
| 25 - 499 | $4.1511 |
| 500 - 2499 | $1.8548 |
| 2500 + | $1.6692 |
| Colour | Red |
|---|---|
| Full Material | Low Density Polyethylene |
| Compatible Thread Standard | Metric Threads |
| Compatible Thread Sizes (All) | M52 x 2.0 |
| Overall Diameter | 65.9 mm |
| Overall Diameter | 2.594 in |
| Overall Height | 0.839 in |
| Overall Height | 21.3 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue