| Quantity | Unit price |
|---|---|
| 25 - 999 | $2.6436 |
| 1000 - 4999 | $1.0853 |
| 5000 - 24999 | $0.4806 |
| 25000 + | $0.4326 |
| Colour | Red |
|---|---|
| Full Material | Low Density Polyethylene |
| Compatible Thread Standard | Metric Threads |
| Compatible Thread Sizes (All) | M14 x 1.5 |
| Overall Diameter | 0.846 in |
| Overall Diameter | 21.5 mm |
| Overall Height | 0.492 in |
| Overall Height | 12.5 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue