Menu Search

Threaded Protection Plugs - NPT Threads

In stock

Threaded Protection Plugs for NPT Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It may be installed by hand or with a 12-point socket head, screwdriver or wrench. This threaded plug is suggested for usage where strength and abrasion resistance are required since it can tolerate temperatures ranging from -40F to 230F | -40C to 110C. Suitable for Metric threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE, Nylon
  • Colour: Red, Natural, Blue, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Compatible Thread Sizes (All) View
$0.5541 - $3.3857 3500 In stock
NPT Threads
$0.3134 - $1.9145 19375 In stock
NPT Threads
$0.7922 - $4.8407 3787 In stock
NPT Threads
$0.0917 - $0.5601 12328 In stock
NPT Threads
1/8
$0.9206 - $5.6253 490 In stock
NPT Threads
1-1/4-11-1/2
$0.2717 - $1.6599 8200 In stock
NPT Threads
3/4
$0.177 - $0.2697 4500 In stock
NPT Threads
1/4
$0.0572 - $0.0872 1500 In stock
NPT Threads
1/8
$0.1794 - $1.0964 26552 In stock
NPT Threads
1/2
$0.8963 - $5.4768 3493 In stock
NPT Threads
1-1/2-11-1/2
$0.3998 - $2.4431 4950 In stock
NPT Threads
1-11-1/2
$0.4284 - $2.6172 17291 In stock
NPT Threads
3/4
$0.1652 - $1.0094 8710 In stock
NPT Threads
3/8
$0.3828 - $2.3396 500 In stock
NPT Threads
$0.6981 - $1.7417 Request the lead time here
NPT Threads
$0.2309 - $1.4106 23918 In stock
NPT Threads
$0.3533 - $2.1587 14386 In stock
NPT Threads
$1.0305 - $2.5803 2000 In stock
NPT Threads
$0.4422 - $2.7017 49523 In stock
NPT Threads
$0.1713 - $0.261 3000 In stock
NPT Threads
1/8
  • of 2
NPT Threads Threaded Protection Plug: NPT Threads

PFP1/2C

Price Range
$3.3857 - $0.5541

Stock Levels
3500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Compatible Thread Standard
    NPT Threads
  • Thread Length
    0.500 in
  • Overall Diameter
    1.040 in
NPT Threads Threaded Protection Plug: NPT Threads

PFP1/8C

Price Range
$1.9145 - $0.3134

Stock Levels
19375 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Compatible Thread Standard
    NPT Threads
  • Thread Length
    0.250 in
  • Overall Diameter
    0.560 in
NPT Threads Threaded Protection Plug: NPT Threads

PFP3/4C

Price Range
$4.8407 - $0.7922

Stock Levels
3787 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Compatible Thread Standard
    NPT Threads
  • Thread Length
    0.630 in
  • Overall Diameter
    1.310 in
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1/8

R1/8A

Price Range
$0.5601 - $0.0917

Stock Levels
12328 In stock
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    NPT Threads
  • Compatible Thread Sizes (All)
    1/8
  • Thread Length
    0.375 in
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1-1/4-11-1/2

R1-1/4C

Price Range
$5.6253 - $0.9206

Stock Levels
490 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Glass Filled Nylon
  • Compatible Thread Standard
    NPT Threads
  • Compatible Thread Sizes (All)
    1-1/4-11-1/2
  • Thread Length
    0.625 in
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 3/4

R3/4A

Price Range
$1.6599 - $0.2717

Stock Levels
8200 In stock
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    NPT Threads
  • Compatible Thread Sizes (All)
    3/4
  • Thread Length
    0.625 in
NPT Threads Threaded Protection Plugs - NPT Threads: NPT Threads Compatible Thread Sizes - 1/4-18 Fully Threaded

62NPT02518

Price Range
$0.2697 - $0.177

Stock Levels
4500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plugs - NPT Threads: NPT Threads Compatible Thread Sizes - 1/8-27 Fully Threaded

62NPTH01227

Price Range
$0.0872 - $0.0572

Stock Levels
1500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1/2

R1/2A

Price Range
$1.0964 - $0.1794

Stock Levels
26552 In stock
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    NPT Threads
  • Compatible Thread Sizes (All)
    1/2
  • Thread Length
    0.562 in
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1-1/2-11-1/2

R1-1/2A

Price Range
$5.4768 - $0.8963

Stock Levels
3493 In stock
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    NPT Threads
  • Compatible Thread Sizes (All)
    1-1/2-11-1/2
  • Thread Length
    0.625 in
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 1-11-1/2

R1A

Price Range
$2.4431 - $0.3998

Stock Levels
4950 In stock
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    NPT Threads
  • Compatible Thread Sizes (All)
    1-11-1/2
  • Thread Length
    0.625 in
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 3/4

R3/4B

Price Range
$2.6172 - $0.4284

Stock Levels
17291 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Glass Filled Nylon
  • Compatible Thread Standard
    NPT Threads
  • Compatible Thread Sizes (All)
    3/4
  • Thread Length
    0.625 in
NPT Threads Threaded Protection Plug: NPT Threads Compatible Thread Sizes - 3/8

R3/8A

Price Range
$1.0094 - $0.1652

Stock Levels
8710 In stock
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    NPT Threads
  • Compatible Thread Sizes (All)
    3/8
  • Thread Length
    0.500 in
NPT Threads Threaded Protection Plug: NPT Threads

PFP3/4A

Price Range
$2.3396 - $0.3828

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    NPT Threads
  • Thread Length
    0.630 in
  • Overall Diameter
    1.310 in
NPT Threads Threaded Protection Plug: NPT Threads

PFP1A

Price Range
$1.7417 - $0.6981

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    NPT Threads
  • Thread Length
    0.630 in
  • Overall Diameter
    1.530 in
NPT Threads Threaded Protection Plug: NPT Threads

PFP3/8A

Price Range
$1.4106 - $0.2309

Stock Levels
23918 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    NPT Threads
  • Thread Length
    0.350 in
  • Overall Diameter
    0.850 in
NPT Threads Threaded Protection Plug: NPT Threads

PFP1/4C

Price Range
$2.1587 - $0.3533

Stock Levels
14386 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Compatible Thread Standard
    NPT Threads
  • Thread Length
    0.310 in
  • Overall Diameter
    0.740 in
NPT Threads Threaded Protection Plug: NPT Threads

PFP1C

Price Range
$2.5803 - $1.0305

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Compatible Thread Standard
    NPT Threads
  • Thread Length
    0.630 in
  • Overall Diameter
    1.530 in
NPT Threads Threaded Protection Plug: NPT Threads

PFP3/8C

Price Range
$2.7017 - $0.4422

Stock Levels
49523 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Compatible Thread Standard
    NPT Threads
  • Thread Length
    0.350 in
  • Overall Diameter
    0.850 in
NPT Threads Threaded Protection Plugs - NPT Threads: NPT Threads Compatible Thread Sizes - 1/8-27 Fully Threaded

62NPT01227

Price Range
$0.261 - $0.1713

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    NPT Threads