| Quantity | Unit price |
|---|---|
| 50 - 999 | $2.0049 |
| 1000 - 4999 | $0.8208 |
| 5000 - 24999 | $0.3645 |
| 25000 + | $0.3281 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Low Density Polyethylene |
|---|---|
| Colour | Red |
| Fitting Style | Threaded |
| Thread Engagement | Fully Threaded |
| Compatible Thread Sizes (All) | M10 x 1.0 |
| Thread Length | 10.4 mm |
| Thread Length | 0.409 in |
| Overall Diameter | 15.3 mm |
| Overall Diameter | 0.602 in |
| Overall Height | 14.6 mm |
| Overall Height | 0.575 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue