| Quantity | Unit price |
|---|---|
| 25 - 999 | $4.7253 |
| 1000 - 4999 | $1.9289 |
| 5000 - 24999 | $0.8592 |
| 25000 + | $0.7733 |
| Threaded Height | 0.240 in |
|---|---|
| Threaded Height | 6.1 mm |
| Colour | Black |
| Compatible Thread Sizes (All) | 1/2 in |
| Compatible Thread Standard | UNJ |
| Compatible Thread Standard | UNJS |
| Fitting Style | Threaded |
| Full Material | High Density Polyethylene |
| Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue