| Quantity | Unit price |
|---|---|
| 25 - 499 | $5.3138 |
| 500 - 2499 | $2.1725 |
| 2500 - 12499 | $0.9662 |
| 12500 + | $0.8696 |
| Threaded Height | 0.400 in |
|---|---|
| Threaded Height | 10.2 mm |
| Colour | Black |
| Compatible Thread Sizes (All) | 1-1/8 in |
| Compatible Thread Standard | UNJ |
| Compatible Thread Standard | UNJS |
| Fitting Style | Threaded |
| Full Material | High Density Polyethylene |
| Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue