Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red, Blue

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Overall Height View
$0.6179 - $7.719 4797 In stock
1-3/16 in
0.752 in
$0.2661 - $3.3347 12661 In stock
1/2 in
0.531 in
$0.105 - $1.3109 5947 In stock
3/4 in
0.437 in
$0.0668 - $0.8304 5871 In stock
3/8 in
0.469 in
$0.0927 - $1.1591 4610 In stock
5/8 in
0.375 in
$0.1089 - $1.3598 15487 In stock
7/8 in
0.719 in
$0.1241 - $0.6903 13450 In stock
7/8 in
0.500 in
$0.1404 - $1.7514 1500 In stock
1-1/16 in
1.000 in
$0.0689 - $0.8604 13893 In stock
7/16 in
0.500 in
$0.0783 - $0.9749 5219 In stock
1/2 in
0.500 in
$0.0845 - $1.0542 5750 In stock
5/8 in
0.500 in
$0.2168 - $2.7053 13500 In stock
3/8 in
0.327 in
$0.5855 - $7.3458 2546 In stock
1-1/16 in
0.748 in
$1.0146 - $12.6861 900 In stock
1-7/8 in
0.984 in
$0.2166 - $2.8686 1694 In stock
1-5/8 in
0.906 in
$0.2751 - $3.4515 52500 In stock
9/16 in
0.531 in
$0.0708 - $0.8861 28 In stock
1/2 in
0.313 in
$0.4713 - $5.8767 6402 In stock
7/8 in
0.795 in
$0.1148 - $1.4321 13318 In stock
7/8 in
1.000 in
$0.119 - $1.4832 2533 In stock
1.000 in
0.781 in
  • of 3
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-3/16 in Threaded Height 13 mm | 0.512 in

10163A

Price Range
$7.719 - $0.6179

Stock Levels
4797 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-3/16 in
  • Threaded Height
    0.512 in
  • Overall Diameter
    1.287 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in Threaded Height 9.5 mm | 0.374 in

10528A

Price Range
$3.3347 - $0.2661

Stock Levels
12661 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2 in
  • Threaded Height
    0.374 in
  • Overall Diameter
    0.571 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

G16A

Price Range
$1.3109 - $0.105

Stock Levels
5947 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4 in
  • Overall Diameter
    0.813 in
  • Overall Height
    0.437 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/8 in

G1A

Price Range
$0.8304 - $0.0668

Stock Levels
5871 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/8 in
  • Overall Diameter
    0.437 in
  • Overall Height
    0.469 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

G13A

Price Range
$1.1591 - $0.0927

Stock Levels
4610 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Overall Diameter
    0.687 in
  • Overall Height
    0.375 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G17A

Price Range
$1.3598 - $0.1089

Stock Levels
15487 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
  • Overall Height
    0.719 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G20A

Price Range
$0.6903 - $0.1241

Stock Levels
13450 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
  • Overall Height
    0.500 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G24A

Price Range
$1.7514 - $0.1404

Stock Levels
1500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Overall Diameter
    1.125 in
  • Overall Height
    1.000 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in

G2A

Price Range
$0.8604 - $0.0689

Stock Levels
13893 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16 in
  • Overall Diameter
    0.500 in
  • Overall Height
    0.500 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G5A

Price Range
$0.9749 - $0.0783

Stock Levels
5219 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Overall Diameter
    0.563 in
  • Overall Height
    0.500 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

G9A

Price Range
$1.0542 - $0.0845

Stock Levels
5750 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Overall Diameter
    0.687 in
  • Overall Height
    0.500 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/8 in Threaded Height 4 mm | 0.157 in

10251A

Price Range
$2.7053 - $0.2168

Stock Levels
13500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/8 in
  • Threaded Height
    0.157 in
  • Overall Diameter
    0.433 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in Threaded Height 11 mm | 0.433 in

10685A

Price Range
$7.3458 - $0.5855

Stock Levels
2546 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Threaded Height
    0.433 in
  • Overall Diameter
    1.157 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-7/8 in Threaded Height 15 mm | 0.591 in

11804A

Price Range
$12.6861 - $1.0146

Stock Levels
900 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-7/8 in
  • Threaded Height
    0.591 in
  • Overall Diameter
    1.980 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/8 in

G30A

Price Range
$2.8686 - $0.2166

Stock Levels
1694 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-5/8 in
  • Overall Diameter
    1.750 in
  • Overall Height
    0.906 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 9/16 in Threaded Height 9.5 mm | 0.374 in

11041A

Price Range
$3.4515 - $0.2751

Stock Levels
52500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    9/16 in
  • Threaded Height
    0.374 in
  • Overall Diameter
    0.650 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G4A

Price Range
$0.8861 - $0.0708

Stock Levels
28 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Overall Diameter
    0.563 in
  • Overall Height
    0.313 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in Threaded Height 14.4 mm | 0.567 in

11089A

Price Range
$5.8767 - $0.4713

Stock Levels
6402 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/8 in
  • Threaded Height
    0.567 in
  • Overall Diameter
    0.980 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G18A

Price Range
$1.4321 - $0.1148

Stock Levels
13318 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
  • Overall Height
    1.000 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1.000 in

G21A

Price Range
$1.4832 - $0.119

Stock Levels
2533 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1.000 in
  • Overall Diameter
    1.063 in
  • Overall Height
    0.781 in