Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red, Blue

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Thread Sizes (All) All
Show more Show less
Overall Height All
Show more Show less
45 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Overall Height View
$0.0989 - $1.236 2997 In stock
3/4 in
0.625 in
$0.2315 - $2.8919 10253 In stock
7/16 in
0.539 in
$0.1089 - $1.3598 15752 In stock
7/8 in
0.719 in
$0.0857 - $1.0682 Request the lead time here
5/8 in
0.563 in
$0.1035 - $1.2896 1500 In stock
3/4 in
0.906 in
$0.1209 - $1.5111 Request the lead time here
7/8 in
0.437 in
$0.1293 - $1.6115 6718 In stock
1-1/16 in
0.813 in
$0.1629 - $2.0382 3500 In stock
1-1/4 in
0.469 in
$0.0701 - $0.8745 6612 In stock
7/16 in
0.313 in
$0.0783 - $0.9749 7142 In stock
1/2 in
0.875 in
$0.6179 - $7.719 14997 In stock
1-3/16 in
0.752 in
$0.2661 - $3.3347 12661 In stock
1/2 in
0.531 in
$0.912 - $11.3571 198 In stock
1-5/8 in
0.866 in
$0.1148 - $1.4321 18838 In stock
7/8 in
1.000 in
$0.119 - $1.4832 2733 In stock
1.000 in
0.781 in
$0.1536 - $1.9193 2280 In stock
1-3/16 in
0.937 in
$0.6812 - $8.5352 600 In stock
1-5/16 in
0.874 in
$0.0927 - $1.1591 4610 In stock
5/8 in
0.375 in
$0.1241 - $0.6903 13400 In stock
7/8 in
0.500 in
$0.1404 - $1.7514 1500 In stock
1-1/16 in
1.000 in
  • of 3
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

G14A

Price Range
$0.0989 - $1.236

Stock Levels
2997 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4 in
  • Overall Diameter
    0.813 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in Threaded Height 7.8 mm | 0.307 in

12652A

Price Range
$0.2315 - $2.8919

Stock Levels
10253 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/16 in
  • Threaded Height
    0.307 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G17A

Price Range
$0.1089 - $1.3598

Stock Levels
15752 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

G11A

Price Range
$0.0857 - $1.0682

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Overall Diameter
    0.687 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

G15A

Price Range
$0.1035 - $1.2896

Stock Levels
1500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4 in
  • Overall Diameter
    0.813 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G19A

Price Range
$0.1209 - $1.5111

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G22A

Price Range
$0.1293 - $1.6115

Stock Levels
6718 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Overall Diameter
    1.125 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/4 in

G26A

Price Range
$0.1629 - $2.0382

Stock Levels
3500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/4 in
  • Overall Diameter
    1.375 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in

G3A

Price Range
$0.0701 - $0.8745

Stock Levels
6612 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16 in
  • Overall Diameter
    0.500 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G7A

Price Range
$0.0783 - $0.9749

Stock Levels
7142 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Overall Diameter
    0.563 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-3/16 in Threaded Height 13 mm | 0.512 in

10163A

Price Range
$0.6179 - $7.719

Stock Levels
14997 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-3/16 in
  • Threaded Height
    0.512 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in Threaded Height 9.5 mm | 0.374 in

10528A

Price Range
$0.2661 - $3.3347

Stock Levels
12661 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2 in
  • Threaded Height
    0.374 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/8 in Threaded Height 14 mm | 0.551 in

11053A

Price Range
$0.912 - $11.3571

Stock Levels
198 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/8 in
  • Threaded Height
    0.551 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G18A

Price Range
$0.1148 - $1.4321

Stock Levels
18838 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1.000 in

G21A

Price Range
$0.119 - $1.4832

Stock Levels
2733 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1.000 in
  • Overall Diameter
    1.063 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-3/16 in

G25A

Price Range
$0.1536 - $1.9193

Stock Levels
2280 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-3/16 in
  • Overall Diameter
    1.250 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/16 in Threaded Height 14.5 mm | 0.571 in

10151A

Price Range
$0.6812 - $8.5352

Stock Levels
600 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/16 in
  • Threaded Height
    0.571 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

G13A

Price Range
$0.0927 - $1.1591

Stock Levels
4610 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Overall Diameter
    0.687 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G20A

Price Range
$0.1241 - $0.6903

Stock Levels
13400 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G24A

Price Range
$0.1404 - $1.7514

Stock Levels
1500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Overall Diameter
    1.125 in