| Quantity | Unit price |
|---|---|
| 25 - 499 | $3.7434 |
| 500 - 1999 | $1.5282 |
| 2000 - 9999 | $0.6806 |
| 10000 + | $0.6126 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Low Density Polyethylene |
|---|---|
| Colour | Red |
| Compatible Thread Sizes (All) | M28 |
| Threaded Height | 0.488 in |
| Threaded Height | 12.4 mm |
| Overall Diameter | 1.26 in |
| Overall Diameter | 32.0 mm |
| Overall Height | 0.488 in |
| Overall Height | 12.4 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue