| Quantity | Unit price |
|---|---|
| 50 - 999 | $1.7804 |
| 1000 - 4999 | $0.7265 |
| 5000 - 24999 | $0.3237 |
| 25000 + | $0.2915 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Low Density Polyethylene |
|---|---|
| Colour | Red |
| Compatible Thread Sizes (All) | M16 |
| Threaded Height | 0.354 in |
| Threaded Height | 9.0 mm |
| Overall Diameter | 0.787 in |
| Overall Diameter | 20.0 mm |
| Overall Height | 0.827 in |
| Overall Height | 21.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue