| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.7097 |
| 500 - 2499 | $0.3164 |
| 2500 + | $0.2847 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Low Density Polyethylene |
|---|---|
| Colour | Red |
| Compatible Thread Sizes (All) | M12 |
| Threaded Height | 9.5 mm |
| Threaded Height | 0.374 in |
| Overall Diameter | 0.618 in |
| Overall Diameter | 15.7 mm |
| Overall Height | 0.472 in |
| Overall Height | 12.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue