| Quantity | Unit price |
|---|---|
| 10 - 349 | $4.4654 |
| 350 - 1749 | $1.9865 |
| 1750 + | $1.7879 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Diameter | 2.815 in |
|---|---|
| Overall Diameter | 71.5 mm |
| Overall Height | 0.984 in |
| Overall Height | 25 mm |
| Colour | Red |
| Compatible Thread Sizes (All) | 2-1/4 in |
| Compatible Thread Standard | BSP Threads |
| Compatible Thread Standard | Gas Threads |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
| Threaded Height | 17.5 mm |
| Threaded Height | 0.689 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue