| Quantity | Unit price |
|---|---|
| 1 - 34 | $10.4241 |
| 35 - 69 | $5.2004 |
| 70 - 699 | $2.0847 |
| 700 - 6999 | $0.9258 |
| 7000 - 13999 | $0.8795 |
| 14000 + | $0.8328 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Diameter | 1.980 in |
|---|---|
| Overall Diameter | 50.3 mm |
| Overall Height | 0.807 in |
| Overall Height | 20.5 mm |
| Colour | Red |
| Compatible Thread Sizes (All) | 1-1/2 in |
| Compatible Thread Standard | Gas Threads |
| Compatible Thread Standard | BSP Threads |
| Fitting Style | Threaded |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
| Threaded Height | 0.551 in |
| Threaded Height | 14 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue