Item code:
10205A
Quantity | Unit price |
---|---|
1 - 199 | $4.3695 |
200 - 399 | $2.1846 |
400 - 1999 | $0.8739 |
2000 - 19999 | $0.3906 |
20000 - 39999 | $0.3687 |
40000 + | $0.351 |
Overall Diameter | 29.4 mm |
---|---|
Overall Diameter | 1.157 in |
Overall Height | 17.7 mm |
Overall Height | 0.697 in |
Colour | Red |
Compatible Thread Sizes (All) | 3/4-14 |
Compatible Thread Standard | BSP |
Compatible Thread Standard | GAS |
Compatible Thread Standard (All) | BSP, GAS |
Fitting Style | Threaded |
Full Material | Low Density Polyethylene |
Material | LDPE |
Threaded Height | 11.2 mm |
Threaded Height | 0.441 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue