Quantity | Unit price |
---|---|
1 - 499 | $4.1043 |
500 - 999 | $2.0522 |
1000 - 4999 | $0.821 |
5000 - 49999 | $0.3662 |
50000 - 99999 | $0.3477 |
100000 + | $0.329 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 0.913 in |
---|---|
Overall Diameter | 23.2 mm |
Overall Height | 0.531 in |
Overall Height | 13.5 mm |
Colour | Red |
Compatible Thread Sizes (All) | 1/2 in |
Compatible Thread Standard | Gas Threads |
Compatible Thread Standard | BSP Threads |
Fitting Style | Threaded |
Full Material | Low Density Polyethylene |
Material | LDPE |
Threaded Height | 0.276 in |
Threaded Height | 7 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue