| Quantity | Unit price | 
|---|---|
| 250 - 2499 | $0.8577 | 
| 2500 - 12499 | $0.6126 | 
| 12500 + | $0.5514 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.232 in | 
|---|---|
| D | 31.3 mm | 
| H | 18.5 mm | 
| H | 0.728 in | 
| SW1 | 30.0 mm | 
| SW1 | 1.181 in | 
| Thread Sizes (All) | M24 x 1.5 | 
| Thread Standard | Metric | 
| Type | 2 | 
| Colour | Red | 
| Material | LDPE | 
| Commodity Code | 3923509000 | 
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue