| Quantity | Unit price |
|---|---|
| 300 - 2999 | $0.9102 |
| 3000 - 14999 | $0.6501 |
| 15000 + | $0.5852 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.035 in |
|---|---|
| D | 26.3 mm |
| H | 18.2 mm |
| H | 0.717 in |
| SW1 | 26.0 mm |
| SW1 | 1.024 in |
| Thread Sizes (All) | M20 x 2.5 |
| Thread Standard | Metric |
| Type | 2 |
| Colour | Red |
| Material | LDPE |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue