| Quantity | Unit price |
|---|---|
| 350 - 3499 | $0.5681 |
| 3500 - 17499 | $0.4058 |
| 17500 + | $0.3653 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 18.5 mm |
|---|---|
| D | 0.728 in |
| H | 17.2 mm |
| H | 0.677 in |
| SW1 | 22.0 mm |
| SW1 | 0.866 in |
| Thread Sizes (All) | M14 x 1.5 |
| Thread Standard | Metric |
| Type | 2 |
| Colour | Red |
| Material | LDPE-PIR + NEOPRENE |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue