| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.5486 |
| 5000 - 24999 | $0.3918 |
| 25000 + | $0.3527 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 12.3 mm |
|---|---|
| D | 0.484 in |
| H | 14.3 mm |
| H | 0.563 in |
| SW1 | 13.0 mm |
| SW1 | 0.512 in |
| Thread Sizes (All) | M8 x 1.0 |
| Thread Standard | Metric |
| Type | 2 |
| Colour | Red |
| Material | LDPE-PIR + NEOPRENE |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue