| Quantity | Unit price |
|---|---|
| 1 - 399 | $2.4765 |
| 400 - 1999 | $1.769 |
| 2000 + | $1.5921 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 73.7 mm |
|---|---|
| D | 2.902 in |
| H | 0.689 in |
| H | 17.5 mm |
| SW1 | 2.913 in |
| SW1 | 74.0 mm |
| Thread Sizes (All) | #2-11 |
| Thread Standard | Imperial |
| Type | 2 |
| Colour | Red |
| Material | LDPE-PIR + NEOPRENE |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue