| Quantity | Unit price |
|---|---|
| 1 - 1499 | $1.2528 |
| 1500 - 7499 | $0.8949 |
| 7500 + | $0.8054 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.567 in |
|---|---|
| D | 39.8 mm |
| H | 16.9 mm |
| H | 0.665 in |
| SW1 | 40.0 mm |
| SW1 | 1.575 in |
| Thread Sizes (All) | #1-11 |
| Thread Standard | Imperial |
| Type | 2 |
| Colour | Red |
| Material | LDPE-PIR + NEOPRENE |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue