| Quantity | Unit price |
|---|---|
| 200 - 1999 | $1.0043 |
| 2000 - 9999 | $0.7173 |
| 10000 + | $0.6456 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.272 in |
|---|---|
| D | 32.3 mm |
| H | 0.669 in |
| H | 17.0 mm |
| SW1 | 1.22 in |
| SW1 | 31.0 mm |
| Thread Sizes (All) | 3/4-14 |
| Thread Standard | Imperial |
| Type | 2 |
| Colour | Red |
| Material | LDPE-PIR + NEOPRENE |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue