| Quantity | Unit price |
|---|---|
| 270 - 2699 | $0.8234 |
| 2700 - 13499 | $0.5882 |
| 13500 + | $0.5294 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 27.0 mm |
|---|---|
| D | 1.063 in |
| H | 19.5 mm |
| H | 0.768 in |
| SW1 | 19.0 mm |
| SW1 | 0.748 in |
| Thread Sizes (All) | 1/2-14 |
| Thread Standard | Imperial |
| Type | 1 |
| Colour | Yellow |
| Material | Nylon 6 |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue