| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.6878 |
| 5000 - 24999 | $0.4913 |
| 25000 + | $0.4422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.866 in |
|---|---|
| D | 22.0 mm |
| H | 0.689 in |
| H | 17.5 mm |
| SW1 | 15.0 mm |
| SW1 | 0.591 in |
| Thread Sizes (All) | M16 x 1.5 |
| Thread Standard | Metric |
| Type | 1 |
| Colour | Yellow |
| Material | Nylon 6 |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue