Quantity | Unit price |
---|---|
1 - 449 | $10.854 |
450 - 899 | $5.4272 |
900 - 4499 | $2.1708 |
4500 - 44999 | $0.9653 |
45000 - 89999 | $0.915 |
90000 - 134999 | $0.8675 |
135000 + | $0.8198 |
Head Height | 4.8 mm |
---|---|
Head Height | 0.188 in |
Head Width | 14.3 mm |
Head Width | 0.563 in |
Overall Diameter | 20.7 mm |
Overall Diameter | 0.813 in |
Threaded Length | 8.9 mm |
Threaded Length | 0.350 in |
Colour | Red |
Compatible Thread Sizes (All) | 5/8-18 |
Compatible Thread Standard | NSF |
Compatible Thread Standard (All) | NSF |
Fitting Style | Threaded |
Full Material | Polypropylene |
Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue