Quantity | Unit price |
---|---|
1 - 499 | $7.9247 |
500 - 999 | $3.974 |
1000 - 4999 | $1.5827 |
5000 - 49999 | $0.704 |
50000 - 99999 | $0.6677 |
100000 - 149999 | $0.6314 |
150000 + | $0.5997 |
Head Height | 4.8 mm |
---|---|
Head Height | 0.188 in |
Head Width | 12.7 mm |
Head Width | 0.500 in |
Overall Diameter | 19.8 mm |
Overall Diameter | 0.781 in |
Threaded Length | 8.9 mm |
Threaded Length | 0.350 in |
Colour | Red |
Compatible Thread Sizes (All) | 9/16-18 |
Compatible Thread Standard | NSF |
Compatible Thread Standard (All) | NSF |
Fitting Style | Threaded |
Full Material | Polypropylene |
Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue