Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, Nylon
  • Colour: Yellow, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
59 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.6135 - $1.5335 13000 In stock
$1.1754 - $1.3062 9500 In stock
$0.2189 - $0.2579 12052 In stock
$0.7193 - $0.7989 3400 In stock
$0.5828 - $0.6477 2900 In stock
$0.8225 - $0.9149 3680 In stock
$1.1628 - $1.2927 2890 In stock
$1.2695 - $3.1728 2700 In stock
$0.3453 - $0.3842 3000 In stock
$0.7533 - $0.8358 521 In stock
$1.2993 - $1.4441 500 In stock
$0.3045 - $0.3369 705 In stock
$0.3218 - $0.3605 1802 In stock
$0.6168 - $0.6876 250 In stock
$1.4999 - $1.6682 200 In stock
$1.0985 - $1.2195 1368 In stock
$1.7039 - $1.8929 1500 In stock
$0.5258 - $0.585 750 In stock
$0.4665 - $0.5198 396 In stock
  • of 3
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900535

Price Range
$1.5335 - $0.6135

Stock Levels
13000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug Metric Threads M48 x 2;0 55.0 mm HDPE Yellow

498670

Price Range
$1.3062 - $1.1754

Stock Levels
9500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    2.165 in
  • Overall Height
    0.984 in
Threaded O-Ring Plug Metric Threads M14 x 1;5 22.0 mm HDPE Yellow

498664

Price Range
$0.2579 - $0.2189

Stock Levels
12052 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.866 in
  • Overall Height
    0.756 in
Threaded O-Ring Plug Metric Threads M38 x 1;5 48.0 mm HDPE Yellow

498667

Price Range
$0.7989 - $0.7193

Stock Levels
3400 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.89 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M30 x 2;0 38.0 mm HDPE Yellow

498548

Price Range
$0.6477 - $0.5828

Stock Levels
2900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.496 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M36 x 2;0 45.0 mm HDPE Yellow

498550

Price Range
$0.9149 - $0.8225

Stock Levels
3680 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.772 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M45 x 2;0 52.0 mm HDPE Yellow

498551

Price Range
$1.2927 - $1.1628

Stock Levels
2890 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    2.047 in
  • Overall Height
    0.984 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900550

Price Range
$3.1728 - $1.2695

Stock Levels
2700 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded Plug BSP;GAS 3/8 in - 19 BSP 22.0 mm HDPE Yellow

498683

Price Range
$0.3842 - $0.3453

Stock Levels
3000 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.866 in
  • Overall Height
    0.823 in
Threaded Plug BSP;GAS 1 in - 11 BSP 40.0 mm HDPE Yellow

498684

Price Range
$0.8358 - $0.7533

Stock Levels
521 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.575 in
  • Overall Height
    0.929 in
Threaded Plug BSP;GAS 1 1/2 in - 11 BSP 56.0 mm HDPE Yellow

498686

Price Range
$1.4441 - $1.2993

Stock Levels
500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    2.205 in
  • Overall Height
    0.984 in
Threaded Plug BSP;GAS 1/8 in - 28 BSP 16.0 mm HDPE Yellow

498681

Price Range
$0.3369 - $0.3045

Stock Levels
705 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.63 in
  • Overall Height
    0.677 in
Threaded Plug BSP;GAS 1/4 in - 19 BSP 19.0 mm HDPE Yellow

498682

Price Range
$0.3605 - $0.3218

Stock Levels
1802 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.748 in
  • Overall Height
    0.776 in
Threaded Plug BSP;GAS 7/8 in - 14 BSP 37.0 mm HDPE Yellow

498559

Price Range
$0.6876 - $0.6168

Stock Levels
250 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.457 in
  • Overall Height
    0.862 in
Threaded Plug BSP;GAS 1 3/4 in - 11 BSP 62.0 mm HDPE Yellow

498687

Price Range
$1.6682 - $1.4999

Stock Levels
200 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    2.441 in
  • Overall Height
    0.984 in
Threaded Plug BSP;GAS 1 1/4 in - 11 BSP 50.0 mm HDPE Yellow

498685

Price Range
$1.2195 - $1.0985

Stock Levels
1368 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.969 in
  • Overall Height
    0.929 in
Threaded Plug BSP;GAS 2 in - 11 BSP 68.0 mm HDPE Yellow

498688

Price Range
$1.8929 - $1.7039

Stock Levels
1500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    2.677 in
  • Overall Height
    0.984 in
Threaded Plug BSP;GAS 3/4 in - 14 BSP 32.0 mm HDPE Yellow

498558

Price Range
$0.585 - $0.5258

Stock Levels
750 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.26 in
  • Overall Height
    0.862 in
Threaded Plug BSP;GAS 1/2 in - 14 BSP 27.0 mm HDPE Yellow

498556

Price Range
$0.5198 - $0.4665

Stock Levels
396 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.063 in
  • Overall Height
    0.862 in