Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|
| $0.3051 - $1.7661 | 14235 In stock |
2.339 in
59.41 mm
|
2
|
||
| $0.0518 - $0.2997 | 4529 In stock |
0.665 in
16.89 mm
|
3/8
|
||
| $0.0968 - $0.56 | 65159 In stock |
1.033 in
26.24 mm
|
3/4
|
||
| $0.2142 - $1.2405 | 6100 In stock |
1.884 in
47.85 mm
|
1-1/2
|
||
| $0.1535 - $0.888 | 12943 In stock |
1.643 in
41.73 mm
|
1-1/4
|
||
| $0.0488 - $0.2822 | 4000 In stock |
0.386 in
9.8 mm
|
1/8
|
||
| $0.048 - $0.2781 | 8729 In stock |
0.433 in
11.0 mm
|
7/16-20
|
||
| $0.1272 - $0.7364 | 17595 In stock |
1.305 in
33.15 mm
|
1
|
||
| $0.0674 - $0.3906 | 28815 In stock |
0.817 in
20.75 mm
|
1/2
|
||
| $0.0488 - $0.2822 | 34317 In stock |
0.531 in
13.49 mm
|
1/4
|
||
| TS21A | $0.2192 - $1.2689 | 513 In stock |
1.668 in
42.37 mm
|
1-11/16-12
|
|
| $0.1239 - $0.7167 | 4470 In stock |
1.302 in
33.07 mm
|
1-5/16-12
|
||
| $0.3717 - $2.151 | 50 In stock |
2.491 in
63.27 mm
|
2-1/2-12
|
||
| $0.0531 - $0.3074 | 50630 In stock |
0.551 in
14.0 mm
|
9/16-18
|
||
| $0.1583 - $0.9155 | Request the lead time here |
1.432 in
36.37 mm
|
1-7/16-12
|
||
| $0.0825 - $0.4767 | 6233 In stock |
0.986 in
25.04 mm
|
1-14
|
||
| $0.0593 - $0.3437 | 88812 In stock |
0.675 in
17.15 mm
|
11/16-16
|
||
| $0.0789 - $0.4572 | 19662 In stock |
0.873 in
22.17 mm
|
7/8-14
|
||
| $0.0825 - $0.4767 | 32000 In stock |
0.986 in
25.04 mm
|
1-14
|
||
| $0.1583 - $0.9155 | 2000 In stock |
1.432 in
36.37 mm
|
1-7/16-12