Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Inside Diameter Compatible Thread Sizes (All) View
$0.0488 - $0.2822 Request the lead time here
0.531 in
1/4
$0.1062 - $0.615 15990 In stock
0.787 in
M20
$0.0674 - $0.3906 Request the lead time here
0.817 in
1/2
$1.2482 - $7.2266 723 In stock
3.98 in
3-1/2
$2.4996 - $14.4705 1513 In stock
6.6 in
6
$0.2706 - $1.5665 5898 In stock
1.035 in
3/4-14
$0.0767 - $0.4434 31641 In stock
0.472 in
M12
$0.1223 - $0.707 5971 In stock
0.866 in
M22
$0.1032 - $0.5982 1038 In stock
0.709 in
M18
$0.0488 - $0.2822 Request the lead time here
0.386 in
1/8
$0.6506 - $3.7676 48 In stock
2.85 in
2-1/2
$0.048 - $0.2781 8729 In stock
0.433 in
7/16-20
$0.1272 - $0.7364 21595 In stock
1.305 in
1
$0.3051 - $1.7661 2835 In stock
2.339 in
2
$0.0518 - $0.2997 300 In stock
0.665 in
3/8
$0.0968 - $0.56 33159 In stock
1.033 in
3/4
$0.2142 - $1.2405 6100 In stock
1.884 in
1-1/2
$0.1535 - $0.888 12943 In stock
1.643 in
1-1/4
$0.3006 - $1.7399 55 In stock
1.871 in
1-7/8-12
$0.0512 - $0.2957 7450 In stock
0.49 in
1/2-20
  • of 4
Tear Tab Cap NPT Threads 13.49 mm 0.490 in LDPE Natural

Y1/4N

Price Range
$0.2822 - $0.0488

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    0.531 in
Tear Tab Cap Metric Threads 20.0 mm LDPE Natural

TSM20B

Price Range
$0.615 - $0.1062

Stock Levels
15990 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M20
  • Inside Diameter
    0.787 in
Tear Tab Cap NPT Threads 20.75 mm 0.640 in LDPE Natural

Y1/2B

Price Range
$0.3906 - $0.0674

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/2
  • Inside Diameter
    0.817 in
Tear Tab Cap NPT Threads 101.09 mm 1.500 in LDPE Natural

Y3-1/2N

Price Range
$7.2266 - $1.2482

Stock Levels
723 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3-1/2
  • Inside Diameter
    3.98 in
Tear Tab Cap NPT Threads 167.64 mm 1.700 in LDPE Natural

Y6N

Price Range
$14.4705 - $2.4996

Stock Levels
1513 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    6
  • Inside Diameter
    6.6 in
Tear Tab Cap BSP ThreadsGas Threads 26.3 mm LDPE Yellow

TSB10701A

Price Range
$1.5665 - $0.2706

Stock Levels
5898 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    3/4-14
  • Inside Diameter
    1.035 in
Tear Tab Cap Metric Threads 12.0 mm LDPE Yellow

TSM12A

Price Range
$0.4434 - $0.0767

Stock Levels
31641 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M12
  • Inside Diameter
    0.472 in
Tear Tab Cap Metric Threads 0.866 in LDPE Yellow

TSM22A

Price Range
$0.707 - $0.1223

Stock Levels
5971 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    M22
  • Inside Diameter
    0.866 in
Tear Tab Cap Metric Threads 18.0 mm LDPE Yellow

TSM18A

Price Range
$0.5982 - $0.1032

Stock Levels
1038 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M18
  • Inside Diameter
    0.709 in
Tear Tab Cap NPT Threads 9.8 mm 0.320 in LDPE Natural

Y1/8B

Price Range
$0.2822 - $0.0488

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    0.386 in
Tear Tab Cap NPT Threads 72.39 mm 1.375 in LDPE Natural

Y2-1/2N

Price Range
$3.7676 - $0.6506

Stock Levels
48 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    2-1/2
  • Inside Diameter
    2.85 in
Tear Tab Cap UNF ThreadsJIC Threads 0.433 in 0.460 in LDPE Blue

TS4A

Price Range
$0.2781 - $0.048

Stock Levels
8729 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16-20
  • Inside Diameter
    0.433 in
Tear Tab Cap NPT Threads 1.305 in 0.785 in LDPE Blue

Y1A

Price Range
$0.7364 - $0.1272

Stock Levels
21595 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    1.305 in
Tear Tab Cap NPT Threads 2.339 in 0.890 in LDPE Blue

Y2A

Price Range
$1.7661 - $0.3051

Stock Levels
2835 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    2
  • Inside Diameter
    2.339 in
Tear Tab Cap NPT Threads 0.665 in 0.490 in LDPE Blue

Y3/8A

Price Range
$0.2997 - $0.0518

Stock Levels
300 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/8
  • Inside Diameter
    0.665 in
Tear Tab Cap NPT Threads 1.033 in 0.630 in LDPE Blue

Y3/4A

Price Range
$0.56 - $0.0968

Stock Levels
33159 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4
  • Inside Diameter
    1.033 in
Tear Tab Cap NPT Threads 1.884 in 0.850 in LDPE Blue

Y1-1/2A

Price Range
$1.2405 - $0.2142

Stock Levels
6100 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/2
  • Inside Diameter
    1.884 in
Tear Tab Cap NPT Threads 1.643 in 0.840 in LDPE Blue

Y1-1/4A

Price Range
$0.888 - $0.1535

Stock Levels
12943 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    1.643 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-7/8-12 ; Blue

TS24A

Price Range
$1.7399 - $0.3006

Stock Levels
55 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-7/8-12
  • Inside Diameter
    1.871 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1/2-20 ; Blue

TS5A

Price Range
$0.2957 - $0.0512

Stock Levels
7450 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1/2-20
  • Inside Diameter
    0.49 in