Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Inside Diameter Compatible Thread Sizes (All) View
$0.0488 - $0.2822 Request the lead time here
0.531 in
1/4
$0.1062 - $0.615 15990 In stock
0.787 in
M20
$0.0674 - $0.3906 1500 In stock
0.817 in
1/2
$0.2142 - $1.2405 1900 In stock
1.884 in
1-1/2
$0.3051 - $1.7661 500 In stock
2.339 in
2
$0.8502 - $4.9221 1792 In stock
3.475 in
3
$0.2241 - $1.2963 215 In stock
0.835 in
1/2-14
$0.2525 - $1.4607 Request the lead time here
0.906 in
5/8-14
$0.083 - $0.4797 Request the lead time here
0.555 in
M14
$0.0972 - $0.5628 19081 In stock
0.65 in
M16
$0.1272 - $0.7364 44861 In stock
1.305 in
1
$0.0518 - $0.2997 612 In stock
0.665 in
3/8
$1.4205 - $8.2244 200 In stock
4.48 in
4
$0.1718 - $0.9947 56325 In stock
0.512 in
1/4-19
$0.0488 - $0.2822 Request the lead time here
0.386 in
1/8
$0.6506 - $3.7676 48 In stock
2.85 in
2-1/2
$0.1535 - $0.888 1300 In stock
1.643 in
1-1/4
$0.0932 - $0.5394 5097 In stock
1.033 in
3/4
$1.9848 - $11.4926 1626 In stock
5.535 in
5
$0.3555 - $2.0582 Request the lead time here
1.161 in
7/8-14
  • of 4
Tear Tab Cap NPT Threads 13.49 mm 0.490 in LDPE Natural

Y1/4N

Price Range
$0.2822 - $0.0488

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    0.531 in
Tear Tab Cap Metric Threads 20.0 mm LDPE Natural

TSM20B

Price Range
$0.615 - $0.1062

Stock Levels
15990 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M20
  • Inside Diameter
    0.787 in
Tear Tab Cap NPT Threads 20.75 mm 0.640 in LDPE Natural

Y1/2B

Price Range
$0.3906 - $0.0674

Stock Levels
1500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/2
  • Inside Diameter
    0.817 in
Tear Tab Cap NPT Threads 47.85 mm 0.850 in LDPE Natural

Y1-1/2E

Price Range
$1.2405 - $0.2142

Stock Levels
1900 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-1/2
  • Inside Diameter
    1.884 in
Tear Tab Cap NPT Threads 59.41 mm 0.890 in LDPE Natural

Y2B

Price Range
$1.7661 - $0.3051

Stock Levels
500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    2
  • Inside Diameter
    2.339 in
Tear Tab Cap NPT Threads 88.27 mm 1.437 in LDPE Natural

Y3N

Price Range
$4.9221 - $0.8502

Stock Levels
1792 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3
  • Inside Diameter
    3.475 in
Tear Tab Cap BSP ThreadsGas Threads 21.2 mm LDPE Yellow

TSB10308A

Price Range
$1.2963 - $0.2241

Stock Levels
215 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1/2-14
  • Inside Diameter
    0.835 in
Tear Tab Cap BSP ThreadsGas Threads 23.0 mm LDPE Yellow

TSB12373A

Price Range
$1.4607 - $0.2525

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    5/8-14
  • Inside Diameter
    0.906 in
Tear Tab Cap Metric Threads 14.1 mm LDPE Yellow

TSM14A

Price Range
$0.4797 - $0.083

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M14
  • Inside Diameter
    0.555 in
Tear Tab Cap Metric Threads 16.5 mm LDPE Yellow

TSM16A

Price Range
$0.5628 - $0.0972

Stock Levels
19081 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M16
  • Inside Diameter
    0.65 in
Tear Tab Cap NPT Threads 33.15 mm 0.785 in LDPE Natural

Y1B

Price Range
$0.7364 - $0.1272

Stock Levels
44861 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    1.305 in
Tear Tab Cap NPT Threads 16.89 mm 0.490 in LDPE Natural

Y3/8B

Price Range
$0.2997 - $0.0518

Stock Levels
612 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3/8
  • Inside Diameter
    0.665 in
Tear Tab Cap NPT Threads 113.79 mm 1.500 in LDPE Natural

Y4N

Price Range
$8.2244 - $1.4205

Stock Levels
200 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    4
  • Inside Diameter
    4.48 in
Tear Tab Cap BSP ThreadsGas Threads 13.0 mm LDPE Yellow

TSB10351A

Price Range
$0.9947 - $0.1718

Stock Levels
56325 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1/4-19
  • Inside Diameter
    0.512 in
Tear Tab Cap NPT Threads 9.8 mm 0.320 in LDPE Natural

Y1/8B

Price Range
$0.2822 - $0.0488

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    0.386 in
Tear Tab Cap NPT Threads 72.39 mm 1.375 in LDPE Natural

Y2-1/2N

Price Range
$3.7676 - $0.6506

Stock Levels
48 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    2-1/2
  • Inside Diameter
    2.85 in
Tear Tab Cap NPT Threads 41.73 mm 0.840 in LDPE Natural

Y1-1/4N

Price Range
$0.888 - $0.1535

Stock Levels
1300 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    1.643 in
Tear Tab Cap NPT Threads 26.24 mm 0.630 in LDPE Natural

Y3/4D

Price Range
$0.5394 - $0.0932

Stock Levels
5097 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3/4
  • Inside Diameter
    1.033 in
Tear Tab Cap NPT Threads 140.59 mm 1.625 in LDPE Natural

Y5N

Price Range
$11.4926 - $1.9848

Stock Levels
1626 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    5
  • Inside Diameter
    5.535 in
Tear Tab Cap BSP ThreadsGas Threads 29.5 mm LDPE Yellow

TSB12375A

Price Range
$2.0582 - $0.3555

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    7/8-14
  • Inside Diameter
    1.161 in