Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Inside Diameter Compatible Thread Sizes (All) View
$0.2192 - $1.2689 600 In stock
1.668 in
1-11/16-12
$0.0512 - $0.2957 8049 In stock
0.49 in
1/2-20
$0.0825 - $0.4767 46000 In stock
0.986 in
1-14
$0.0396 - $0.2291 Request the lead time here
0.364 in
3/8-24
$0.1583 - $0.9155 4000 In stock
1.432 in
1-7/16-12
$0.0825 - $0.4767 6233 In stock
0.986 in
1-14
$0.0789 - $0.4572 19662 In stock
0.873 in
7/8-14
$0.0396 - $0.2291 10300 In stock
0.364 in
3/8-24
$0.0734 - $0.425 38270 In stock
0.802 in
13/16-16
$0.1091 - $0.6315 5100 In stock
1.172 in
1-3/16-12
$0.066 - $0.3818 150436 In stock
0.74 in
3/4-16
  • of 4
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-11/16-12 ; Natural

TS21B

Price Range
$1.2689 - $0.2192

Stock Levels
600 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-11/16-12
  • Inside Diameter
    1.668 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1/2-20 ; Natural

TS5B

Price Range
$0.2957 - $0.0512

Stock Levels
8049 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1/2-20
  • Inside Diameter
    0.49 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-14 ; Natural

TS11B

Price Range
$0.4767 - $0.0825

Stock Levels
46000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-14
  • Inside Diameter
    0.986 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 3/8-24 ; Natural

TS3B

Price Range
$0.2291 - $0.0396

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    3/8-24
  • Inside Diameter
    0.364 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-7/16-12 ; Natural

TS17B

Price Range
$0.9155 - $0.1583

Stock Levels
4000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-7/16-12
  • Inside Diameter
    1.432 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-14 ; Blue

TS11A

Price Range
$0.4767 - $0.0825

Stock Levels
6233 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-14
  • Inside Diameter
    0.986 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 7/8-14 ; Natural

TS10B

Price Range
$0.4572 - $0.0789

Stock Levels
19662 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    7/8-14
  • Inside Diameter
    0.873 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 3/8-24 ; Blue

TS3A

Price Range
$0.2291 - $0.0396

Stock Levels
10300 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    3/8-24
  • Inside Diameter
    0.364 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 13/16-16 ; Blue

TS9A

Price Range
$0.425 - $0.0734

Stock Levels
38270 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    13/16-16
  • Inside Diameter
    0.802 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-3/16-12 ; Natural

TS13B

Price Range
$0.6315 - $0.1091

Stock Levels
5100 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Inside Diameter
    1.172 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 3/4-16 ; Blue

TS8A

Price Range
$0.3818 - $0.066

Stock Levels
150436 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4-16
  • Inside Diameter
    0.74 in